T-Mount Lens Adapter for Pentax K-Mount (PK-Mount) Camera, Bayonet

T-Mount Lens Adapter for M42 Type 1 Mount Camera, External Thread, #42-832

T-Mount Lens Adapter for M42 Type 1 Mount Camera, External Thread, #42-832 T-Mount Lens Adapter for Nikon F-Mount Camera, Bayonet, #42-835 T-Mount Lens Adapter for Olympus OM Camera, Bayonet, #42-837 T-Mount Lens Adapter for Canon EF/EF-S Mount Camera, Bayonet, #54-350
×
Stock #42-833 3-5 days
×
- +
A$48.00
Qty 1-4
A$48.00
Qty 5+
A$45.92
Volume Pricing
Request Quote
Get Product Downloads
Mounting Threads:
Camera Body Mount: Pentax K-Mount (PK-Mount)
Lens Mount: T-Mount (M42 x 0.75)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Turns Standard 35mm SLR Cameras Into T-mount
  • Use With T-Components

Increase the function of your 35mm SLR (Single Lens Reflex) camera by adding a T-mount adapter. Attaches to camera body via external thread (S) or bayonet (B), to provide an internal T-thread that accepts standard T-mount lenses and our T-thread components. Not for auto focus cameras, except for Minolta Maxxum™ (Minolta Maxxum™ adapter not functional with Maxxum i or Maxxum si).