1mm Sq/ 10 Sq Divisons, Stage Micrometer

Stage Micrometers

×
Stock #30-088 Contact Us
×
- +
A$499.20
Qty 1-4
A$499.20
Qty 5+
A$474.72
Volume Pricing
Request Quote
Get Product Downloads
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
1.00
Line Width (mm):
0.0035
Dimensions (mm):
76 x 25 x 1.5
Line Width Tolerance (mm):
±0.001
NIST Certification:
No

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Reticle Scales Centered on Microscope Slides
  • Designed for Routine Calibration
  • 1 x 3" Slide Sizes

Stage Micrometers are reticle scales centered and mounted on 1" x 3" slides. The micrometers are designed for the routine calibration of microscope eyepiece reticles and objective powers, especially when interchanging objectives or eyepiece reticles between microscopes. The micrometers have a thickness tolerance of ±0.1mm. Stage Micrometer model #36-121 is 1mm thick on clear glass slides with 10mm glass disc; all others are 1.5mm thick with black anodized aluminum slides and 12.5mm clear aperture for 16mm diameter glass disc. Model #36-121 does not have numbered scales.