5mm Sq/ 10 Sq Div, 21mm Dia. Microscope Eyepiece Reticle

×
Stock #51-015 3-5 days
×
- +
A$347.20
Qty 1-4
A$347.20
Qty 5+
A$330.88
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
21.00 +0.0/-0.1
Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
±3
Centering (mm):
0.1
Line Width (mm):
0.007
Line Width Tolerance (mm):
± 0.001

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Designed for 1X Objective Power
  • Indexed Grid Pattern
  • 19 or 21mm Diameter Reticles

Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image and both are in simultaneous focus. These reticles are all designed for an objective power of 1X. Squares are numbered 1-10 horizontally and lettered A-J vertically.

Note: 19mm version is not numbered or lettered.