TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm 1064nm, Laser Line Polarizing Cube Beamsplitter

TECHSPEC Laser Line Polarizing Cube Beamsplitters

×
Stock #48-578 3-5 days
×
- +
A$436.80
Qty 1-5
A$436.80
Qty 6+
A$342.40
Volume Pricing
Request Quote
Get Product Downloads
Beam Deviation (arcmin):
±3
Bevel:
Protective bevel as needed
Clear Aperture (%):
90.00
Coating Specification:
Rabs <0.25% @ 1064nm
Construction:
Cube
Design Wavelength DWL (nm):
1064
Dimensions (mm):
15.0 x 15.0 x 15.0 ±0.1
Extinction Ratio:
1000:1
P-Polarization Transmission (%):
>95
S-Polarization Reflection (%):
>99.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/4
Surface Quality:
40-20
Type:
Linear Polarizer

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Designed for Common Diode, Gas, and Solid State Lasers
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • High Extinction Ratio

TECHSPEC® Laser Line Polarizing Cube Beamsplitters split randomly polarized beams into two orthogonal, linearly polarized components. S-polarized light is reflected at a 90° angle, while P-polarized light is transmitted. The beamsplitters consist of a pair of precision right angle prisms cemented together to minimize transmitted wavefront distortion, and to provide excellent parallelism between incoming and transmitted beams. TECHSPEC® Laser Line Polarizing Cube Beamsplitters are designed for many common laser wavelengths and have a high extinction ratio. These beamsplitters are designed for common diode, gas, and solid-state laser applications.  
 

Laser Optics