TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

35mm 50R/50T Cube Beamsplitter

×
Stock #32-702 3-5 days
×
- +
A$542.40
Qty 1-5
A$542.40
Qty 6+
A$433.60
Volume Pricing
Request Quote
Get Product Downloads
Beam Deviation (arcmin):
±3
Bevel:
Protective bevel as needed
Coating:
λ/4 MgF2 @ 550nm on Faces
Multilayer Dielectric on Hypotenuse
Construction:
Cube
Dimensions (mm):
35.0 x 35.0 x 35.0 ±0.10
Reflection/Transmission Ratio (R/T):
50/50
Reflection/Transmission Tolerance (%):
±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/4
Surface Quality:
60-40
Type:
Standard Beamsplitter
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Description

Output is partially polarized. If polarization sensitivity is critical to your application, we recommend using TECHSPEC® Polarizing Beamsplitters or TECHSPEC® Non-Polarizing Beamsplitters.

Product Family Description

  • Multi-Layer Dielectric Coating
  • Available in 30/70, 70/30, or 50/50 Split Ratios
  • Optimal for Applications Insensitive to Polarization

TECHSPEC® Cube Beamsplitters are constructed by cementing two right angle prisms together and are offered in a range of reflection/transmission ratios. Output is partially polarized, making this product suitable for illumination and other applications where polarization is not a concern.  TECHSPEC® Cube Beamsplitters feature an interference coating which is applied to the hypotenuse surface of one of the prisms to provide the designated reflection/transmission ratio with minimal absorption loss. 

Note: If polarization sensitivity is critical to your application, we recommend using TECHSPEC® Polarizing Beamsplitters or TECHSPEC® Non-Polarizing Beamsplitters.