Cube Beamsplitters

Custom and
Volume Manufacturing

Learn More

Filter
Broadband Non-Polarizing Cube Beamsplitters Broadband Non-Polarizing Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Low Polarization Dependence: |Ts-Tp|<6%
  • Constructed from High Tolerance Right Angle Prisms
  • BBAR Coated Faces for Maximum Efficiency
  • C-Mounted Visible and NIR Cube Beamsplitters Also Available
Broadband Polarizing Cube Beamsplitters Broadband Polarizing Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Visible and NIR Coating Options Offered
  • 500:1 Extinction Ratio
  • AR Coated for <0.5% reflection per surface
Non-Polarizing In-Line Cube Beamsplitters Non-Polarizing In-Line Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Significantly Reduces Glare and Interference
  • 50/50 Reflection/Transmission Ratio
  • Ideal for In-Line Illumination
C-Mounted Cube Beamsplitters C-Mounted Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Simplifies Mounting and Alignment
  • Standard Female C-Mount Threaded Holes
  • Additional C-Mounted Beamsplitters, Filters, and Mirrors Available
Laser Line High Energy Polarizing Cube Beamsplitters Laser Line High Energy Polarizing Cube Beamsplitters
  • Optically Contacted Design Increases Damage Threshold and Eliminates Cement Fluorescence
  • Greater than 96% Transmission of P-Polarized Light
  • High Extinction Ratio of Greater than 1000:1
Laser Line Non-Polarizing Cube Beamsplitters Laser Line Non-Polarizing Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • <3% Transmission Difference for S and P Polarization States
  • AR Coated <0.25% on Entrance and Exit Faces
  • Nd:YAG and HeNe Options
Laser Line Polarizing Cube Beamsplitters Laser Line Polarizing Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Designed for Common Diode, Gas, and Solid State Lasers
  • Reflects S-Polarized Light, Transmits P-Polarized Light
  • High Extinction Ratio
Lateral Displacement Beamsplitters Lateral Displacement Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Visible and NIR Coating Options Offered
  • Simplifies Benchtop Layout
  • Split Incident Beam into Two Displaced Parallel Beams
Penta Prism Beamsplitters Penta Prism Beamsplitters
  • 50% Reflection / 50% Transmission
  • Beam Deviation Insensitive to Alignment
  • Designed for Visible Wavelengths
Cube Beamsplitters Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Multi-Layer Dielectric Coating
  • Available in 30/70, 70/30, or 50/50 Split Ratios
  • Optimal for Applications Insensitive to Polarization
In-Line Illumination Cube Beamsplitters In-Line Illumination Cube Beamsplitters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Significantly Reduces Glare and Interference
  • 30/70 Reflection/Transmission Ratio
  • Ideal for In-Line Illumination
  • Cube Beamsplitters Also Available
Wire Grid Polarizing Cube Beamsplitters Wire Grid Polarizing Cube Beamsplitters
  • High Contrast Over Large Angles of Incidence
  • Low Color Shift at Large Angles
  • Ideal for Uncollimated Light Sources

Cube Beamsplitters are a type of Beamsplitter used in many life science or laser applications. Cube Beamsplitters are used to split incident light into two separate components. Cube Beamsplitters are durable, easy to mount Beamsplitters that feature equal optical path lengths.

Edmund Optics offers the world’s largest inventory of off-the-shelf optical components, including a range of Cube Beamsplitters. Edmund Optics’ Cube Beamsplitters are available for optimal performance in the Visible or Infrared (IR) Spectrum, with anti-reflection coating options designed for popular laser wavelengths or wavelength ranges. Standard Cube Beamsplitters, which are used in many illumination or teleprompter assemblies, split light by a percentage of overall intensity. Polarizing Cube Beamsplitters, which are ideal for semiconductor or photonics instrumentation, split unpolarized light into S-Polarization and P-Polarization states. Non-Polarizing Cube Beamsplitters split light without affecting the incident light’s polarizations states. Edmund Optics’ Cube Beamsplitters are easily integrated into an optical system using a variety or prism holders or Cube Beamsplitter adapters.

×