FC Connector Adapter (FC-FC)

FC Connector Adapter (FC-FC), #90-743

×
Stock #90-743 3-5 days
×
- +
A$32.00
Qty 1-4
A$32.00
Qty 5+
A$28.80
Volume Pricing
Request Quote
Get Product Downloads
Connector:
FC-FC

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Description

FC Fiber Connector Adapters can be used with single and multi-mode fibers. SMA Fiber Connector Adapters are for use with multi-mode fibers only.

Product Family Description

  • Female Connectors on Both Ends
  • Extend Fiber Patchcord Length
  • Brass Construction

Fiber Connector Adapters are available for FC, SMA, and FC-SMA connections.  FC Adapters can be used with single and multi-mode fibers. SMA Adapters are for use with multi-mode fibers only. Fiber Connector Adapters are receptacle-type adapters designed to extend cable length by joining two fiber optic patch cords together with low coupling loss. These brass adapters are designed with female connectors at both ends.