TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

592nm CWL, 50mm Dia, 43nm Bandwidth, OD 6 Fluorescence Filter

×
Stock #67-048 3-5 days
×
- +
A$1,356.80
Qty 1-5
A$1,356.80
Qty 6+
A$1,115.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
50.00 +0.00/-0.10
Angle of Incidence (°):
0 ±5
Bandwidth (nm):
43.00
OD 6 Blocking Wavelength Range (nm):
440 - 555 & 631 - 725
Optical Density OD (Average):
≥6.0
Clear Aperture CA (mm):
45.21
Center Wavelength CWL (nm):
591.50
Full Width-Half Max FWHM (nm):
49.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Minimum Transmission (%):
93
Coating:
Hard Coated
Surface Quality:
60-40
Thickness Tolerance (mm):
±0.1
Transmission (%):
93.00
Type:
Bandpass Filter
Blocking Wavelength Range (nm):
250 - 1100
Construction:
Mounted in Black Anodized Ring
Transmitted Wavefront, RMS:
λ/4 (prior to coating)
Compatible Fluorophore:
Cy3 Emission / TRITC Emission
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
3.5 ±0.1
Substrate Thickness (mm):
2.00 ±0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

Our TECHSPEC® Fluorescence Bandpass Filters are perfectly matched to common fluorophores used in fluorescence imaging applications. Excitation Filters and Emission Filters are available featuring >93% transmission and >OD 6 blocking outside of the passband. These filters are also ideal components in spectroscopy and clinical chemistry applications, as well as biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms. Each filter is hard sputtered coated and mounted in a black anodized ring.

For a complete list of compatible fluorophores for each Excitation or Emission Filter, view Fluorophores and Optical Filters for Fluorescence Microscopy.

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.