Mounted M25.5 x 0.5 Threaded - Green Filter

×
Stock #46-543 Clearance Contact Us
×
- +
A$44.72
Qty 1+
A$44.72
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
21.5
Filter Thread:
M25.5 x 0.50
Color:
Green
Cut-Off Wavelength (nm):
550.00
Cut-On Wavelength (nm):
520.00
Glass/Filter Number:
G-533
Index of Refraction nd:
1.54
Note:
AR Coating: MgF2
Outer Diameter (mm):
27.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Colored Glass
Substrate Thickness (mm):
2.0
Surface Quality:
80-50
Thickness of Compatible Optics (mm):
2.0
Thickness with Mount (mm):
5.00
Type:
Mounted Imaging Filter
Type of Filter:
Hoya G-533 or equivalent
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Improve Contrast
  • Isolate Spectral Regions/Colors
  • Precision Colored Glass

Mounted Color Filters are ideal for machine vision and are best used with black-and-white cameras to yield increased contrast and resolution. Utilizing the principle "Like Colors Lighten Like Colors" will maximize results. Daylight Blue filters increase color temperature from 3300K to 5500K (daylight). Color camera settings (Red/Blue gain level and AWC) yield further optimization when used in conjunction with lamp selection (quartz-halogen and fluorescent). Mounted Color Filters provide wide fields of view unobtainable with angle-sensitive filters.

All filters can be threaded together via identical male and female threads on each mount. Color filters can also be used in conjunction with mounted UV filters to block unwanted ultraviolet light and protect the filters in extreme environments.