20" x 24" UV Filter Sheet

×
Stock #39-426 3-5 days
×
- +
A$41.60
Qty 1+
A$41.60
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
508.0 x 609.6
Cut-On Wavelength (nm):
400.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polyester Film
Length (mm):
609.60
Color:
Clear
Dimensions (inches):
20 x 24
Type:
Longpass Filter
Width (mm):
508.00
Wavelength Range (nm):
200 - 750

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Family Description

  • Virtually Transparent, Flexible Polyester Filter
  • Deep-Dyed PET Substrate to Absorb UVA, UVB, and UVC Rays
  • <10% Transmission Below 390nm

Flexible Thin Film UV Filters block UVA, UVB, and UVC wavelengths while transmitting visible illumination. These filters are ideal for applications where ultraviolet rays have harmful effects.