TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

503nm, 12.5mm Diameter, Dichroic Laser Beam Combiner

TECHSPEC® Dichroic Laser Beam Combiners

×
Stock #86-385 3-5 days
×
- +
A$313.60
Qty 1-5
A$313.60
Qty 6+
A$244.80
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 +0.0/-0.1
Angle of Incidence (°):
45
Clear Aperture CA (mm):
8.8
Cut-On Wavelength (nm):
503.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Coating:
Hard Coated
Reflected Laser Wavelength (nm):
473, 488
Reflection (%):
>98
Reflection Wavelength (nm):
473 - 491
Surface Quality:
60-40
Transmission (%):
>95
Transmission Wavelength (nm):
514.5 - 647.1
Transmitted Laser Wavelength (nm):
514.5, 532, 543.5, 561.4, 568.2, 594.1, 632.8, 635, 647.1
Type:
Dichroic Filter
Construction:
Mounted in Black Anodized Ring
Transmitted Wavefront, RMS:
<1λ
Environmental Durability:
Humidity per MIL-STD-810H, Section 507.6
Temperature per MIL-STD-810H, Section 501.7 and 502.7
Physical Durability:
Adhesion per MIL-PRF-13830B, Section C.4.5.12
Moderate abrasion per MIL-PRF-13830B, Section C.4.5.11
Cleaning per MIL-C-48497A Section 4.5.4.2
Mount Thickness (mm):
3.5 ±0.1
Wavelength Range (nm):
473 - 647
Substrate Thickness (mm):
2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Polarization Insensitive
  • Hard Sputtered Coating
  • Multiple Sizes Available

TECHSPEC® Dichroic Laser Beam Combiners are designed to efficiently combine or separate multiple laser beams at a 45° angle of incidence. TECHSPEC Dichroic Laser Beam Combiners feature greater than 98% reflection and greater than 95% transmission at popular laser lines, yielding exceptionally low loss. Constructed from low autofluorescence substrates with hard sputtered coatings, TECHSPEC Dichroic Laser Beam Combiners are ideal for multi-laser fluorescence imaging and measurement applications, including laser microscopy and flow cytometry.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 1 J/cm2 @ 532nm, 10ns. Please contact us if you require a filter with a higher LIDT value.

Laser Optics

All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.
All mounted TECHSPEC® Optical Filters have an arrow on the side of the mount that points to the filter-coated surface for quick reference. Filter oriented such that arrow points to filter coated surface S1. Anti-reflective (AR) coating is applied to S2.