Mounted M46 x 0.75 - UV Cut-Off Filter

Mounted UV Filters

×
Stock #54-041 3-5 days
×
- +
A$88.00
Qty 1-9
A$88.00
Qty 10+
A$82.88
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
41.0
Cut-On Wavelength (nm):
390.00
Filter Thread:
M46 x 0.75
Glass/Filter Number:
L-39
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Hoya L-39
Operating Temperature (°C):
-15 to +70
Coating:
AR Coated
Color:
Clear
Outer Diameter (mm):
48.0
Thickness with Mount (mm):
4.50
Surface Quality:
80-50
Thickness (mm):
2.00
Thickness Tolerance (mm):
±0.2
Type:
Mounted Imaging Filter
Coating Specification:
Ravg >2% @ 400 - 700nm
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):
4 - 6λ

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Blocks UV and Transmits Visible
  • Ideal as Dust or Protective Covers for Camera Sensors

Mounted UV Filters are offered with standard photographic and lens filter mount threads. These filters are ideal for applications where UV light needs to be blocked and visible light passed. The mounted clear aperture is 5mm less than the mount diameter. The maximum outer diameter is 2mm greater than the mount diameter, except for the 62mm and 72mm, which are 3mm larger. Mounted UV Filters are clear in color and non-rotatable.