3.0 OD 12.5mm Dia, Absorptive ND Filter

See More by Hoya
×
Stock #48-533 3-5 days
×
- +
A$49.60
Qty 1-10
A$49.60
Qty 11+
A$44.80
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50
Optical Density OD (Average):
3.0 ±0.3
Glass/Filter Number:
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
ND Filter Glass
Coating:
Uncoated
Index of Refraction nd:
1.51
Surface Quality:
80-50
Transformation Temperature (°C):
490
Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.5
Transmission (%):
0.1 (average)
Type:
Neutral Density Filter
Blocking Wavelength Range (nm):
400 - 700
Dimensional Tolerance (mm):
±0.1
Parallelism (mm):
<0.02

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Attenuates Visible Light Via Absorption, Rather than Reflection
  • Multiple Filters Can be Stacked for Increased Blocking
  • Optical Densities from 0.1 to 4.0 are Available
  • Also Available Pre-mounted in C-Mount Housings

Hoya Absorptive Neutral Density (ND) Filters possess level spectral transmittance characteristics in the visible region and attenuate light by absorption with minimal reflection. Typically, the neutrality and density of absorptive filters are a function of the material and the thickness. Since Hoya neutral density filters are held to a specific optical density, the thickness is only a function of the glass type. Hoya Absorptive Neutral Density (ND) Filters are useful in light control applications for measuring instruments and exposure control in imaging. Spectral variations occur as optical density increases. 

Optical Density exhibits an additive relationship; for example, stacking filters with OD values of 0.6 and 0.9 yields a resultant density of 1.5. The optical density is related to the transmission by the following equation: T = 10^-OD x 100 = percent transmission.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Filter Simulation Software

Click here to download HOYA’s colored glass filter simulation software which can be used to calculate the internal transmittance and external transmission of each HOYA glass type. The software can simulate the performance of individual filters with user specified thickness.

Absorptive Neutral Density Filter Kits

#55-222 includes 6 filters in optical density values of 0.15, 0.3, 0.4, 0.6, 0.9 and 2.5. 

#63-468, #63-469, #63-470 and #66-155 each include 14 filters in optical density values of 0.1, 0.15, 0.2, 0.3, 0.4, 0.5, 0.6, 0.7, 0.9, 1.0, 1.3, 1.5, 2.0 and 2.5. Please note that OD 3.0 is the only one not included in these kits.