TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

1:1.2 with 25mm and 30mm EFL Achromats, 15mm Achromatic Pair

TECHSPEC Mounted Achromatic Lens Pairs

×
Stock #43-998 3-5 days
×
- +
A$292.00
Qty 1-5
A$292.00
Qty 6+
A$233.60
Volume Pricing
Request Quote
Get Product Downloads
Clear Aperture CA (mm):
9.5
Center Air Spacing (mm):
2.12
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Working f/#:
f/3.15
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Effective Focal Length EFL A (mm):
25.00
Effective Focal Length EFL B (mm):
30.00
Housing Diameter (mm):
15 +0.0/-0.10
Housing Length (mm):
21 ±0.2
Lens Edge Spacing at Mount (mm):
4
Magnification:
1:1.2
Object Distance (mm):
18.05
Image Distance (mm):
22.06
Construction:
Achromat Pair in Anodized Aluminum Housing
Type:
Relay Lens
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • 15mm and 30mm Diameter Options
  • AR Coated Lenses
  • Mounted Achromatic Pairs Kits Available

TECHSPEC® Mounted Achromatic Lens Pairs combine popular TECHSPEC® Achromats into common configurations used for relay and projection applications. Packaged in slim-line aluminum housing, each pair is ready for integration into a host of OEM applications, eliminating the need to handle loose optics.15.0mm pairs can be coupled into C-mount components using Helicoid Barrel Accessory. TECHSPEC Mounted Achromatic Lens Pairs have also been oriented for optimum system performance. All lenses, 15.0mm and 30.0mm, are AR coated. Lower f/# pairs may not be ideal for imaging applications depending on the performance requirements. Cylinder lenses can be incorporated into empty barrels in order to generate lines or sheets of light.