LightPath 355440 | 4.7mm Dia., 0.50 NA, BBAR (600-1050nm), Molded Aspheric Lens

See More by Lightpath®

Precision Molded Aspheric Lenses

×
Stock #87-134 Clearance 3-5 days
×
Other Coating Options
×
- +
A$67.12
Qty 1+
A$67.12
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
4.70 ±0.020
Effective Focal Length EFL (mm):
2.76 @ 980nm
Numerical Aperture NA:
0.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Aspheric Design Wavelength (nm):
980
Coating:
BBAR (600-1050nm)
Coating Specification:
Rabs <1.0% @ 600 - 1050nm
Surface Quality:
40-20
Clear Aperture CA (mm):
4.12
Edge Thickness ET (mm):
2.68
Center Thickness CT (mm):
3.83 ±0.05
f/#:
0.96
Bevel:
Protective bevel as needed
Compatible Window:
Thickness: 0.25 (t) (mm)
Material: BK7
Distance from Window to Lens (D) (mm):
1.962
Lightpath Lens Code:
355440
Operating Temperature (°C):
≤200
Type:
Aspheric Lens
Wavelength Range (nm):
600 - 1050
Typical Applications:
Finite Conjugate for Magnification
Working Distance (mm):
7.09
Conjugate Distance:
Finite
Note:
NA, Object (mm): 0.26
WD, Image (mm): 7.09
WD, Object (mm): 2.71

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Eliminate Spherical Aberration
  • Multiple Coating Options Available
  • Range of Numerical Apertures

LightPath® Geltech™ Molded Aspheric Lenses are used to eliminate spherical aberration and improve focusing and collimating accuracy in a variety of laser applications. Low NA aspheric lenses are designed to maintain beam shape, while high NA lenses gather all available light to maintain beam power over long distances. LightPath® Geltech™ Molded Aspheric Lenses are ideal for applications including sighting systems, bar code scanners, laser diode-to-fiber coupling, optical data storage, or biomedical lasers.

Laser Optics