LightPath 390036 | 6.5mm Dia., 0.56 NA, BBAR (3000-5000nm), Molded IR Aspheric Lens

See More by Lightpath®
×
Stock #66-561 3-5 days
×
Other Coating Options
×
- +
A$576.00
Qty 1-10
A$576.00
Qty 11+
A$508.00
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
6.50 ±0.015
Effective Focal Length EFL (mm):
4.00 @ 2500nm
Numerical Aperture NA:
0.56
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Black Diamond™ BD-2 (Ge28Sb12Se60)
Aspheric Design Wavelength (nm):
2500
Coating:
BBAR (3000-5000nm)
Coating Specification:
Ravg <1.0% @ 3 - 5μm
Surface Quality:
80-50
Clear Aperture CA (mm):
5.00
Edge Thickness ET (mm):
1.94
Center Thickness CT (mm):
2.50
f/#:
0.89
Bevel:
Protective bevel as needed
Density (g/cm3):
4.68
Index of Refraction nd @ 10μm:
2.6023
Index of Refraction nd @ 14μm:
2.5843
Index of Refraction nd @ 4μm:
2.6210
Index of Refraction nd @ 5μm:
2.6173
Lightpath Lens Code:
390036
Thermo-optic coefficient dn/dT:
70 x 10-6/°C from -40° to +80°C (5 - 14 μm)
Transformation Temperature (°C):
285.00
Type:
Aspheric Lens
Wavelength Range (nm):
3000 - 5000
Working Distance (mm):
3.05
Conjugate Distance:
Infinite

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Wavelength Range of 1.8 - 12μm
  • Variety of Coating Options
  • Mounted and Unmounted Versions

LightPath® Mid-Wave and Long-Wave Infrared (IR) Aspheric Lenses feature a low-cost, molded design and offer several key benefits over Germanium substrate aspheres. With a dn/dT and CTE significantly less than that of Germanium, the lenses feature a smaller change in focal length as a function of temperature change. Featuring a higher operating temperature than Germanium (which suffers 20 – 30% transmission loss at 100°C), the lenses can be used in applications including collimators for QCL lasers and as components within thermal imaging assemblies.