0.4mm Diameter, Sapphire Half-Ball Lens

×
Stock #63-754 3-5 days
×
- +
A$41.60
Qty 1-10
A$41.60
Qty 11+
A$32.80
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
0.40
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sapphire (Al2O3)
Coating:
Uncoated
Type:
Half-Ball Lens
Index of Refraction nd:
1.77
Melting Temperature (°C):
2053.00
Radius R (mm):
0.2
Specific Gravity (g/cm3):
3.98
Sphericity (μm):
0.64
Thickness (mm):
0.20
Compressive Strength (psi):
300,000
Diameter Tolerance (μm):
±2.54

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

Sapphire and Ruby Half-Ball Lenses feature a very short back focal length with the convenience of a flat surface for easy mounting. Sapphire features a high index of refraction and excellent broadband transmission characteristics. Ruby half-ball (hemispherical) lenses are easier to see and, therefore, easier to handle for physical applications. Sapphire and Ruby Half-Ball Lenses are very chemically stable and are great for severe environments, high-temperature applications, and applications requiring high melting points. Typical applications include fiber communication, endoscopy, microscopy, optical pick-up devices, and laser measurement systems.