Drum lenses are glass spheres, ground down axially to provide a mounting surface. The ground circumference D simplifies handling issues typically associated with ball lenses. Ideal for optical transmission in fiber communications. Type B Drum lenses have a polished plano-surface for direct fiber contact and perform as elongated PCX lenses.
D | Radius R | Length | Length L2 | Stock No. |
Type A Drum Lenses | ||||
2mm | 1.25mm | 2.5mm | 1.5mm | #45-548 |
#45-739 | ||||
#45-836 | ||||
#45-663 | ||||
#45-743 | ||||
2.4mm | 1.5mm | 3mm | 1.8mm | #45-549 |
#45-837 | ||||
#45-664 | ||||
#45-744 | ||||
3.2mm | 2mm | 4mm | 2.4mm | #45-550 |
#45-741 | ||||
#45-838 | ||||
#45-665 | ||||
#45-745 | ||||
4mm | 2.5mm | 5mm | 3mm | #45-551 |
#45-839 | ||||
#45-742 | ||||
#45-666 | ||||
Type B Half-Drum Lenses | ||||
2mm | 1.25mm | 2mm | 1.5mm | #46-524 |
#46-528 | ||||
2.4mm | 1.5mm | 2.4mm | 1.8mm | #46-525 |
#46-529 | ||||
3.2mm | 2mm | 3.2mm | 2.4mm | #46-526 |
#46-530 | ||||
4mm | 2.5mm | 4mm | 3mm | #46-527 |
#46-531 | ||||
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act