TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Dia x 15mm FL MgF2 Coated, Illumination Grade PCX Cylinder Lens

×
Stock #47-767 3-5 days
×
- +
A$208.00
Qty 1-5
A$208.00
Qty 6+
A$166.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
10.00
Effective Focal Length EFL (mm):
15.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
f/#:
1.5
Numerical Aperture NA:
0.33
Coating:
MgF2 (400-700nm)
Type:
Cylinder Lens, Plano-Convex
Wavelength Range (nm):
400 - 700
Back Focal Length BFL (mm):
12.82
Center Thickness CT (mm):
3.30
Center Thickness Tolerance (mm):
±0.1
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Dimensional Tolerance (mm):
+0.0/-0.2
Edge Thickness ET (mm):
1.70
Focal Length Tolerance (%):
±3
Radius R1 (mm):
7.75
Surface Quality:
60-40
Tilt Tolerance (mm):
±0.1 over H
Typical Applications:
10 J/cm2 @ 532nm, 10ns
Wedge Tolerance (arcmin):
15.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • N-BK7 Substrate for Broadband Performance
  • Cost-Effective for OEM Integration
  • Multiple Coating Options Available

TECHSPEC® Illumination Grade PCX Cylinder Lenses are similar to Plano-Convex (PCX) lenses in profile, but include a portion of a cylinder instead of a sphere. These lenses focus light in one dimension and can transform a point of light into a line. TECHSPEC® Illumination Grade PCX Cylinder Lenses are available in circular and rectangular versions, along with multiple coating options. Cylinder lenses are ideal for line projection in machine vision applications or guidance systems.

Note: For negative focal length cylinder lenses, see our TECHSPEC® Illumination Grade PCV Cylinder Lenses.

Laser Optics