TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Diameter x 50mm FL Uncoated, UV PCX Cylinder Lens

×
Stock #68-172 Clearance 3-5 days
×
- +
A$175.92
Qty 1+
A$175.92
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.2
Effective Focal Length EFL (mm):
50.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
f/#:
2.00
Numerical Aperture NA:
0.25
Coating:
Uncoated
Type:
Cylinder Lens, Plano-Convex
Wavelength Range (nm):
200 - 2200
Back Focal Length BFL (mm):
46.58
Center Thickness CT (mm):
5.00
Center Thickness Tolerance (mm):
±0.1
Edge Thickness ET (mm):
1.29
Focal Length Tolerance (%):
±3
Radius R (mm):
22.93
Surface Quality:
40-20
Wedge Tolerance (arcmin):
15.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Excellent UV Transmission
  • Low Coefficient of Thermal Expansion
  • Precision Design

TECHSPEC® Fused Silica PCX Cylinder Lenses are ideal for UV beam shaping, or for applications operating in harsh or rugged environments. Focusing light in only one dimension, cylinder lenses are commonly used with linear sensor arrays, or to create a line from a laser source. These lenses have excellent UV transmission and a low coefficient of thermal expansion. TECHSPEC® Fused Silica PCX Cylinder Lenses are offered in a 12.5 or 25mm diameter, with varying effective focal lengths. The lenses are available uncoated or with UV-AR or UV-VIS coating. For custom coating requirements, please contact our Sales Department.

Laser Optics

UV FS Transmission Curve
UV FS Transmission Curve