TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4.0mm Diameter x 8.0mm Length, N-BK7 Rod Lens

×
Stock #54-089 3-5 days
×
- +
A$68.00
Qty 1-5
A$68.00
Qty 6+
A$54.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
4.00 +0.00/-0.03
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Uncoated
Type:
Rod Lens
Wavelength Range (nm):
350 - 2200
Length (mm):
8.00
Length Tolerance (mm):
+0/-0.1
Surface Quality:
40-20

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Focuses Collimated Light into a Line
  • Available in Diameters as Small as 1mm

TECHSPEC® Rod Lenses are polished on the circumference and ground on both ends. Optical performance is similar to a cylinder lens. Collimated light passing through the diameter of the rod lens will be focused into a line. TECHSPEC ® Rod Lenses are offered in diameters ranging from 1mm to 10mm.