4mm Aperture UV/VIS Fiber Optic Collimator, SMA

4mm Aperture Fiber Optic Collimator, SMA

×
Stock #88-173 3-5 days
×
- +
A$352.00
Qty 1-10
A$352.00
Qty 11+
A$310.40
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
6.35
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Type:
Fiber Collimator
Wavelength Range (nm):
190 - 1250
Aperture Size:
4.0
Compatible Fiber NA:
0.22
Connector:
SMA
Fiber Diameter (μm):
compatible up to 400
Focal Length FL (mm):
10.00
Housing Material:
Stainless Steel
Length (mm):
23.37
Note:
No Compatible Refocusing Assemblies
Operating Temperature (°C):
-40 to 100

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Can Be Coupled to Standard 0.22 NA Fiber Optic Cables
  • Options Available for UV-VIS or VIS-NIR
  • Multiple Focal Length or Aperture Options

Focusable Collimators consist of two separate components: a fiber optic collimator and a fiber optic refocusing assembly. The fiber optic collimator utilizes a PCX lens positioned at the focal length from the optical fiber tip. These collimators are available with FC or SMA threads, and easily couple to standard 0.22 NA fiber optic cables. Focusable Collimators expand the beam and decrease the divergence by the ratio of the fiber core diameter to the collimator aperture. Fiber optic refocusing assemblies mount directly to the fiber optic collimator and allow for optimal focus at a given distance.

Laser Optics

The 4mm Aperture Fiber Optic Collimator threads directly onto FC or SMA fiber.
The 4mm Aperture Fiber Optic Collimator threads directly onto FC or SMA fiber.
Each 10mm Aperture Fiber Optic Collimator includes an FC or SMA adapter that is inserted into the collimator and locked by a set screw.
Each 10mm Aperture Fiber Optic Collimator includes an FC or SMA adapter that is inserted into the collimator and locked by a set screw.
A 10mm Aperture Refocusing Assembly can then be directly threaded onto the 10mm Aperture Fiber Optic Collimator.
A 10mm Aperture Refocusing Assembly can then be directly threaded onto the 10mm Aperture Fiber Optic Collimator.

Technical Information

Collimator and Refocusing Assembly Compatibility Chart
Collimator Description Stock Number Compatible Refocusing Assembly
4mm Aperture UV/VIS Fiber Optic Collimator, FC #88-189 No Compatible Refocusing Assemblies
4mm Aperture UV/VIS Fiber Optic Collimator, SMA #88-173 No Compatible Refocusing Assemblies
4mm Aperture VIS/NIR Fiber Optic Collimator, FC #88-188 No Compatible Refocusing Assemblies
4mm Aperture VIS/NIR Fiber Optic Collimator, SMA #88-172 No Compatible Refocusing Assemblies
10mm Aperture UV/VIS Fiber Optic Collimator, FC #88-191 #88-182, #88-183, #88-184, #88-185, #88-186, & #88-187
10mm Aperture UV/VIS Fiber Optic Collimator, SMA #88-181 #88-182, #88-183, #88-184, #88-185, #88-186, & #88-187
10mm Aperture VIS/NIR Fiber Optic Collimator, FC #88-190 #88-182, #88-183, #88-184, #88-185, #88-186, & #88-187
10mm Aperture VIS/NIR Fiber Optic Collimator, SMA #88-180 #88-182, #88-183, #88-184, #88-185, #88-186, & #88-187