9mm L x 12.5mm W x -22mm FL, PCV Rectangular Lens, Grade 1

×
Stock #74-789 Clearance 3-5 days
×
- +
A$15.92
Qty 1+
A$15.92
Volume Pricing
Request Quote
Get Product Downloads
Effective Focal Length EFL (mm):
-22.00
Dimensions (mm):
9.0 x 12.5
Grade:
Grade 1
Type of Optics:
PCV Rectangular Lens

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Rectangular lenses are similar to regular singlet and doublet lenses, but they have a rectangular shape rather than a circular shape. They are used as magnifiers or odd-sized projection and reduction. These Rectangular lenses are used to reduce weight in some optical systems.

Experimental Quality Rectangular Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.