TECHSPEC® C-Mounted First Surface Mirrors combine our TECHSPEC® 35mm square by 3mm thick enhanced aluminum coated first surface mirror with a C-Mount compatible housing. This mirror can be easily integrated into any optical system via four C-Mount threaded holes. The housing is 50mm H x 38mm W x 38mm D, with four 1-32 TPI female threaded apertures. TECHSPEC® C-Mounted First Surface Mirrors feature a threaded aperture lid which is included to close the unused port. The base has a centered ¼-20 tapped hole for mounting to a post.