TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm Diameter, Aluminum Coated, Cone Mirror

×
Stock #45-939 Contact Us
×
- +
A$604.00
Qty 1-5
A$604.00
Qty 6+
A$483.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
10.00 +0.00/-0.05
Length (mm):
10.00
Angle Tolerance (arcmin):
±6
Coating:
Protected Aluminum (400-700nm)
Coating Specification:
Ravg >85% @ 400 - 700nm
Coating Type:
Metal
Length Tolerance (mm):
±0.1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Total Length (mm):
15.0
Type:
Specialty Mirror
Wavelength Range (nm):
400 - 700
Note:
Coating on Cone Surface

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Ideal for 360° Applications
  • ±6 Arcmin Apex Angle Tolerance
  • Protected Aluminum Coating

TECHSPEC® Cone Mirrors are ideal for laser and imaging systems, and for applications requiring 360° illumination. The mirrors feature a ±6 arcmin apex angle tolerance. The cone mirrors have a polished cone top and base, and a fine ground circumference. TECHSPEC® Cone Mirrors are coated in protected aluminum (400-700nm). These mirrors have a 10mm diameter.