TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

100 x 100mm Linear Plastic Polarizer (XP42-200)

×
Stock #86-195 3-5 days
×
- +
A$147.20
Qty 1+
A$147.20
Volume Pricing
Request Quote
Get Product Downloads
Extinction Ratio:
9000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Length (mm):
100.00
Operating Temperature (°C):
-40 to +80
Dimensions (mm):
100.0 x 100.0 +0.0/-1.0
Thickness (mm):
2.22 ±0.25
Transmission (%):
Single: 42
Parallel: 36
Crossed: <0.004
Type:
Linear Polarizer
Construction:
Polarizing Film on PMMA
Wavelength Range (nm):
400 - 700
Polarization Efficiency (%):
>99.98
Width (mm):
100.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Description

These linear polarizers are not recommended for laser applications.

Product Family Description

  • Excellent Extinction Ratio of 9000:1
  • Increased Durability through Lamination on PMMA
  • High Transmission of Unpolarized Light from 400 – 700nm

TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200) are ideal for a variety of imaging applications. Offered in multiple sizes, these linear polarizers feature an excellent extinction ratio and high transmission of unpolarized light from 400 – 700nm. The plastic substrate results in a lightweight polarizer, ideal for weight constrainted applications. TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200) offer increased durability compared to polarizing film.

When unpolarized light enters a linear polarizer, the light that is polarized perpendicular to the polarization axis is absorbed, and light parallel to the polarization axis is transmitted. TECHSPEC® High Contrast Plastic Linear Polarizers (XP42-200) utilize a stretched PVA film to create the polarization axis. To increase durability, the film is then laminated between two plastic plates.

Note: These linear polarizers are not recommended for laser applications. 

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC High Contrast Plastic Linear Polarizers (XP42-200) in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.