TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

355nm, 50mm Diameter, Thin Film Laser Line Polarizer

TECHSPEC High Energy Laser Line Polarizers

×
Stock #86-708 3-5 days
×
- +
A$1,568.00
Qty 1-5
A$1,568.00
Qty 6+
A$1,342.40
Volume Pricing
Request Quote
Get Product Downloads
Angle of Incidence (°):
45 ±2
Clear Aperture CA (mm):
45.00
Design Wavelength DWL (nm):
355
Diameter (mm):
50.00
Extinction Ratio:
10,000:1
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
40-20
Thickness (mm):
6.00
Thickness Tolerance (mm):
±0.25
Transmission (%):
>98 (P-Polarization)
Type:
Linear Polarizer
Dimensional Tolerance (mm):
+0.00/-0.25
Construction:
Thin Film Dielectric
Clear Aperture (%):
90
Transmitted Wavefront, P-V:
λ/4 @ 633nm
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
2 J/cm2 @ 532nm, 10ns, S or P Polarization

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • High Extinction Ratio of 10,000:1
  • 45° Angle of Incidence
  • Available for Nd:YAG Harmonics and HeNe Wavelengths

TECHSPEC® Thin Film Laser Line Polarizers are used to transmit P-polarized light while reflecting S-polarized light. These polarizers with thin film dielectric coatings combine high laser damage thresholds with high extinction ratios for optimal performance in a range of laser applications. The UV grade fused silica substrate maximizes performance, while the hard anti-reflection coating makes these durable polarizers easy to clean and simple to align. TECHSPEC Thin Film Laser Line Polarizers are available for common laser wavelengths.

Laser Optics