TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

10mm N-SF11 Uncoated Equilateral Prism

Equilateral Prisms

Equilateral Prisms

×
Stock #47-275 3-5 days
×
- +
A$166.40
Qty 1-5
A$166.40
Qty 6+
A$149.76
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Uncoated
Length of Face (mm):
10.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Length (mm):
10.00
Surface Quality:
40-20
Type:
Equilateral Prism
Dimensional Tolerance (mm):
±0.1
Angle Tolerance (arcmin):
±2
Image Orientation:
Dispersion
Wavelength Range (nm):
400 - 2500
Surface Flatness (P-V):
λ/4

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ideal for Light Dispersion
  • Sizes Ranging from 5 - 50mm
  • Available Uncoated or Anti-Reflection Coated
  • Additional Equilateral Prism Options Available

TECHSPEC® Equilateral Prisms feature three equal 60° angles and are often referred to as dispersing prisms. Equilateral prisms are ideal for wavelength separating applications and light dispersion. These prisms are available in sizes ranging from 5-50mm. Our TECHSPEC® Equilateral Prisms are offered uncoated or with a single layer MgF2 anti-reflection coating. Additional Equilateral Prism options are available.