TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

6mm Aperture, 150mm L Low NA, Hexagonal Light Pipe

N-BK7 Light Pipe Homogenizing Rods

N-BK7 Light Pipe Homogenizing Rods
×
Stock #63-087 3-5 days
×
- +
A$244.00
Qty 1-5
A$244.00
Qty 6+
A$195.20
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Length (mm):
150.00
Surface Quality:
60-40
Type:
Light Pipe
Entrance and Exit Aperture (mm):
6.00
Parallelism (arcmin):
5.00
Length Tolerance (mm):
±0.3
Aperture Tolerance (mm):
±0.10
Image Orientation:
Light Homogenization
Light Source NA:
Low
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Homogenizes Non-Uniform Light Sources
  • Hexagonal Entrance Aperture
  • Ideal for OEM Illumination
  • Additional Light Pipe Homogenizing Rods Available

TECHSPEC® N-BK7 Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of spectral characteristics. Their hexagonal configurations provide 35% less light loss than a comparable square configuration. Low Numerical Aperture (NA) sources require longer pipes to uniformly homogenize light, while shorter pipes will sufficiently homogenize the output from high NA sources. TECHSPEC N-BK7 Light Pipe Homogenizing Rods are made from precision N-BK7 for use in a variety of visible light applications.  
Fused silica versions of our light pipe homogenizing rods are also available. TECHSPEC® Light Pipe Homogenizing Rod Mounts, specifically designed to hold our standard and fused silica families of light pipe homogenizing rods, are available; these mounts greatly simplify the handling and integration of these components.