- Converts Elliptical Beam to Circular
- Anti-Reflection Coated for Common Diode Wavelengths
- Mounted and Unmounted Versions Available
- ¼-20 Tapped Holes for Easy Mounting
- Excellent Transmission in the UV
- Useful for Surveying and Alignment
- Also Available Unmounted
- Ray Deviation of 90°
- Right Handed Image
- Ideal for Visual/ Video Applications
- Easily Integrates with Our C-Mount Components
- Incident Light is Reflected Back to the Source
- Useful for Surveying and Alignment
- ¼-20 Tapped Holes for Easy Mounting
- Also Available Unmounted
- Compact, Robust Mount for Beam Steering Applications Using Risley Prism Pairs
- Manually Steer a Beam to any Angle up to ±2 Times the Individual Prism Deviation Angle
- Optimized for Prisms with Wedge Angles Ranging from 0 to 26 Degrees
- Mount Can be Used with Either a Single or Pair of Wedge Prisms