TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

12.5mm, 785 V-Coat, N-BK7 Laser Line RA Prism

×
Stock #83-222 Clearance 3-5 days
×
- +
A$54.32
Qty 1+
A$54.32
Volume Pricing
Request Quote
Get Product Downloads
Angle Tolerance (arcsec):
±15
Coating:
Laser V-Coat (785nm)
Design Wavelength DWL (nm):
785
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Type:
Right Angle Prism
Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
17.70
Length of Legs (mm):
12.50
Image Orientation:
Left-Handed
Coating Specification:
Rabs <0.25% @ 785nm
Ray Deviation (°):
90
Surface Flatness (P-V):
λ/8

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • <0.25% Reflection at Design Wavelength
  • Coatings Available for HeNe, YAG, and Diode Sources
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available

TECHSPEC® Laser Line Right Angle Prisms are ideally suited for industrial and low power laser applications. These prisms feature tight angle tolerances and are made from precision N-BK7 for use in a variety of visible and NIR applications. Anti-reflection coatings provide <0.25% reflection at the coating’s design wavelengths.></0.25%>

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement.

Laser Optics

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram