TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm, 1064nm V-Coat, Fused Silica High Power Laser Line RA Prism

×
Stock #83-332 3-5 days
×
- +
A$251.20
Qty 1-5
A$251.20
Qty 6+
A$200.80
Volume Pricing
Request Quote
Get Product Downloads
Angle Tolerance (arcsec):
±40
Coating:
Laser V-Coat (1064nm)
Design Wavelength DWL (nm):
1064
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Surface Quality:
20-10
Type:
Right Angle Prism
Dimensional Tolerance (mm):
+0.00/-0.10
Bevel:
Protective bevel as needed
Length of Hypotenuse (mm):
21.20
Length of Legs (mm):
15.00
Pyramid Tolerance (arcmin):
±1
Image Orientation:
Left-Handed
Coating Specification:
Rabs <0.25% @ 1064nm
Ray Deviation (°):
90
Surface Flatness (P-V):
λ/10
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
15 J/cm2 @ 1064nm, 20ns, 20Hz

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • 355nm, 532nm and 1064nm Options Available
  • High Damage Threshold
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available

TECHSPEC® High Power Laser Line Right Angle Prisms provide high damage thresholds ranging from 2 - 5J/cm2 allowing for easy integration into most Nd:YAG laser systems. They feature low arcsecond angle tolerance and are made from precision UV fused silica, making them ideal for laser based applications requiring precise alignment.

Right angle prisms are generally used to bend image paths or redirect light at 90°. This produces a left handed image and depending on the orientation of the prism, the image may be inverted or reverted. Right angle prisms can also be used in combination for image/beam displacement.

Laser Optics

Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Ray Path
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram
Right Angle Prism Tunnel Diagram