Right Angle Prisms

Custom and
Volume Manufacturing

Learn More

Filter
λ/20 Fused Silica Right Angle Mirrors λ/20 Fused Silica Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Precision Fused Silica Substrates for Increased Thermal Stability
  • Ideal for System Alignment
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings Available
Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms Nd:YAG Laser Line λ/20 UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • λ/20 Surface Flatness
  • <0.25% Reflection for Nd:YAG Applications
  • 5 - 25mm Sizes Available
&lambda;/20 UV Fused Silica Right Angle Prisms λ/20 UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
  • λ/20 Surface Flatness
  • UV Fused Silica Substrate
  • Laser Optic Quality
High Tolerance UV Fused Silica Right Angle Prisms High Tolerance UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ray Deviation of 90°
  • Left Handed Image
  • ±40 Arcseconds Angle Tolerance
  • Additional Right Angle Prism Options Available
N-BK7 High Tolerance Right Angle Prisms N-BK7 High Tolerance Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ray Deviation of 90°
  • Left Handed Image
  • Low Arcsecond Angle Tolerance
  • Additional Right Angle Prism Options Available
UV Fused Silica Right Angle Prisms UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Broadband Applications
  • Available with Aluminized and AR Coated Faces
  • Sizes Ranging from 5 - 50mm
  • Additional Right Angle Prism Options Available
N-BK7 Right Angle Prisms N-BK7 Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ray Deviation of 90°
  • Left Handed Image
  • Available with Aluminized and AR Coated Faces
  • Additional Right Angle Prism Options Available
Right Angle Mirrors Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
  • Reflects Light at 90°
  • Ideal for System Alignment
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings
Broadband Dielectric Coated Right Angle Mirrors Broadband Dielectric Coated Right Angle Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
BBAR Coated Hypotenuse Right Angle Prisms BBAR Coated Hypotenuse Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Single Axis Retroreflector
  • Right-Handed Image
  • VIS and NIR Options Available
Broadband Anti-Reflection (BBAR) Coated Right Angle Prisms Broadband Anti-Reflection (BBAR) Coated Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for Low Power Laser Sources
  • Multiple BBAR Coatings Available
  • Ray Deviation of 90°
High Power Laser Line Right Angle Prisms High Power Laser Line Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • 355nm, 532nm and 1064nm Options Available
  • High Damage Threshold
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available
ISP Optics Infrared (IR) Right Angle Prisms ISP Optics Infrared (IR) Right Angle Prisms
  • CaF2, Ge, and ZnSe Substrates
  • Ray Deviation of 90°
  • Ideal for Use with Collimated Sources
  • Additional Infrared Optics Available
Laser Line Right Angle Prisms Laser Line Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Clearance
  • <0.25% Reflection at Design Wavelength
  • Coatings Available for HeNe, YAG, and Diode Sources
  • Ray Deviation of 90°
  • Additional Right Angle Prisms Available
N-SF11 Right Angle Prisms N-SF11 Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ray Deviation of 90°
  • Left Handed Image
  • High Refractive Index Material
  • Additional Right Angle Prism Options Available
BBAR Coated UV Fused Silica Right Angle Prisms BBAR Coated UV Fused Silica Right Angle Prisms
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New

• BBAR Coatings from the UV to the NIR
• Ideal for Low Power Laser Sources
• Sizes Ranging from 5 – 25mm

Right Angle Prisms are typically used to bend image paths or for redirecting light at 90°. Right Angle Prisms are Prisms designed with a 90° angle. Right Angle Prisms produce inverted or reverted left handed images, depending on the orientation of the prism. Using two Right Angle Prisms together is ideal for image or beam displacement applications. These prisms are also known as image reflection or reflecting prisms.

Edmund Optics offers a wide range of Right Angle Prisms in a variety of sizes, substrates, or reflection or anti-reflection coating options. Aluminum reflection coatings are available for the Prism’s hypotenuse to increase reflectivity. Anti-reflection coatings, including UV-VIS, MgF2, VIS 0°, VIS-NIR, or NIR I, are available for the Prism’s faces to decrease reflectivity in the Ultraviolet (UV), Visible, or Infrared (IR). Laser line anti-reflection coatings are also available for popular laser wavelengths. Substrate options include N-BK7, UV Fused Silica, N-SF11, Calcium Fluoride (CaF2), Germanium (Ge), or Zinc Selenide (ZnSe).

×