TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4.22X Magnification, NIR I Coated, Mounted Anamorphic Prism Pair

#47-274 4.22X Magnification, NIR I Coated, Mounted Anamorphic Prism Pair

#47-274 4.22X Magnification, NIR I Coated, Mounted Anamorphic Prism Pair

×
Stock #47-274 3-5 days
×
- +
A$736.00
Qty 1-5
A$736.00
Qty 6+
A$662.40
Volume Pricing
Request Quote
Get Product Downloads
Coating:
NIR I (600-1050nm)
Angle Tolerance (arcmin):
3
Coating Specification:
Ravg ≤0.5% @ 600 - 1050nm
Design Wavelength DWL (nm):
830
Dimensional Tolerance (mm):
+0.00/-0.10
Magnification:
4.22X
Mount:
Mounted (Fixed Magnification)
Reflection at DWL (%):
Average: <0.5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Flatness (P-V):
λ/10
Surface Quality:
20-10
Type:
Beam Shaping
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
7 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Converts Elliptical Beam to Circular
  • Anti-Reflection Coated for Common Diode Wavelengths
  • Mounted and Unmounted Versions Available

An anamorphic prism pair is used to expand a laser beam in one dimension. This makes it ideal for converting the elliptical beam shape of laser diodes into a nearly circular one. Mounting our unmounted anamorphic prism pair in the proper orientation will provide magnification ratios from 2:1 - 6:1. Designed at 650nm and broadband anti-reflection (BBAR) coated for 600 – 1050nm, it provides excellent performance at both 635nm and 670nm.

The center of the output beam is displaced 5.9mm from center of the input beam in our mounted anamorphic prism pair. The Dovetail Accessory Mount allows it to rotate with respect to the laser, simplifying bench-top mounting. The C-Accessory Mount allows our full line of C-Mount components to be used in conjunction with the mounted anamorphic prism pair.

Laser Optics

Technical Information

 
Typical Values
Magnification α1 α2 Vertical Separation (V) Beam Displacement (D)
2X -20.6° -6.5° 1.75mm 4.50mm
3X -29.7° -0.9° 2.56mm 5.45mm
4X -34.1° 2.1° 3.01mm 5.74mm
5X -37.4° 3.2° 3.33mm 6.15mm
6X -39.7° 4.0° 3.51mm 6.42mm

Beam Expander Mounting Configurations.

Click on an item below to be brought to that item's product page.