TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8mm Diameter 45° Rod Mirror Aluminum Coated

45° Rod Mirrors

45° Rod Mirrors

×
Stock #49-400 3-5 days
×
- +
A$214.40
Qty 1-5
A$214.40
Qty 6+
A$192.96
Volume Pricing
Request Quote
Get Product Downloads
Length (mm):
16.00
Coating:
Protected Aluminum (400-700nm)
Angle Tolerance (arcmin):
±10
Bevel:
Protective bevel as needed
Coating Specification:
Ravg >85% @ 400 - 700 nm
Coating Type:
Metal
Diameter (mm):
8.00 +0.00/-0.05
Length Tolerance (mm):
±0.1
Ray Deviation (°):
90.00
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Type:
Rod Lens
Wavelength Range (nm):
400 - 700
Note:
Coating on Elliptical Surface
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.3 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

  • Coated and Uncoated Versions Available
  • Use Coated Versions to Reflect Light at 90°
  • Use Uncoated Versions to Bend Image Paths

TECHSPEC® 45° Rod Mirrors are designed for use in a variety of laser and imaging systems. The mirrors can be used to bend image paths or redirect laser light at 90°. Their small diameters make them ideal for use in fiberscope/borescope applications where size is critical. TECHSPEC 45° Rod Mirrors feature polished elliptical surfaces and ground circumferences and bases. These components are available in a range of micro sizes for integration into a host of OEM applications.