100 x 100mm 220 Grit Ground Glass Diffuser

×
Stock #45-656 3-5 days
×
- +
A$71.20
Qty 1-10
A$71.20
Qty 11+
A$65.60
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Uncoated
Dimensional Tolerance (mm):
±0.76
Dimensions (mm):
100.00 x 100.00
Edges:
Seamed Edges
Grit: Grit of the material used to process the diffuse surface of the substrate. Surface finish may vary slightly between pieces.
220
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Thickness (mm):
1.60
Type:
Ground Glass Diffuser
Wavelength Range (nm):
350 - 2000
Width (mm):
100.00
Note:
Sandblasted on first surface
Length (mm):
100.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Available in Sizes Ranging from 5mm Diameter to 250mm Square
  • Low Scatter Loss
  • Evenly Ground Surface for Even Diffusion
  • Fused Silica Substrates Available

Ground Glass Diffusers are comprised of high tolerance, quality ground glass making them ideal for a variety of industrial applications. The float glass substrate has excellent visible transmission and is ideal for general diffusing applications. A 120-grit or 220-grit (as noted) sandblast is used to create a diffuse surface on the glass. Ground Glass Diffusers have even diffusion across the entire surface from undergoing two orthogonal passes during this sandblast process. The scattering is a compromise of low scatter loss and medium diffusion. Typical applications include use in screens, illuminator diffusion, and targets. 

Can’t find what you need? Get a quick custom quote.