125 x 125mm Opal Diffusing Glass

×
Stock #83-389 3-5 days
×
- +
A$340.00
Qty 1-24
A$340.00
Qty 25+
A$272.00
Volume Pricing
Request Quote
Get Product Downloads
Coating:
Opal
Coating Specification:
Milky White 'Opal', 0.45 +0.35/-0.2mm in Thickness
Dimensional Tolerance (mm):
±0.76
Dimensions (mm):
125.00 x 125.00
Edges:
Seamed Edges
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Opal Glass
Thickness (mm):
2.50 ±0.2
Type:
Opal Diffuser
Width (mm):
125.00
Length (mm):
125.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Description

Opal Glass material has been discontinued by the manufacturer and is available in limited quantities. Contact us for more information.

Product Family Description

Opal Diffusing Glass is similar to ground glass, but with one surface flashed with a milky white "opal" coating to diffuse light evenly. It can be used to achieve a near Lambertian distribution. The level of diffusion in opal glass causes a large amount of scattering loss. Opal Diffusing Glass features more diffusion than a Standard Ground Glass Diffuser. Due to the manufacturing process of the opal coating, the transmission may vary from one production to the next. 

Note: Opal Glass material has been discontinued by the manufacturer and is available in limited quantities. Please consider White Diffusing Glass as an alternative. Contact us for more information.