32mm Dia. x 3mm Thickness Uncoated, Sodium Chloride Window

×
Stock #68-818 3-5 days
×
- +
A$120.00
Qty 1-10
A$120.00
Qty 11+
A$108.00
Volume Pricing
Request Quote
Get Product Downloads
Abbe Number (vd):
42.89
Bevel:
Protective as needed
Diameter (mm):
32.00 ±0.50
Thickness (mm):
3.00 ±0.50
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
44
Density (g/cm3):
2.17
Edges:
Fine Ground
Index of Refraction nd:
1.544
Knoop Hardness (kg/mm2):
18.2
Poisson's Ratio:
0.252
Solubility, in 100g of H2O @ 273K (g):
35.70
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sodium Chloride (NaCl)
Surface Quality:
60-40
Type:
Protective Window
Wavelength Range (nm):
250 - 16000
Young's Modulus (GPa):
39.98

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Family Description

Sodium Chloride (NaCl) Windows are ideal for FTIR spectroscopy. Sodium Chloride (NaCl) is a material commonly used in FTIR spectroscopy. NaCl is a relatively low-cost cubic crystalline material that has excellent transmission from 250nm – 16μm. Sodium Chloride (NaCl) Windows, over this large spectral range, have an index of refraction that ranges between 1.4 - 1.6. It is hygroscopic by nature and thus samples should not contain water. The windows are sensitive to thermal shock but can be used in temperatures up to 400°C. NaCl has a density of 2.17 g/cm3 and a Knoop Hardness of 18.2.