TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

2" Offset, 4" OD Mount, 45° Mounting Adapter

45° Mounting Adapters (#59-001, #59-002, & #59-003 Pictured)

45° Mounting Adapters (#59-001, #59-002, & #59-003 Pictured) 45° Mounting Adapter with Mounted Mirror (Not Included)
×
Stock #54-011 Clearance 3-5 days
×
- +
A$68.64
Qty 1-9
A$68.64
Qty 10+
A$60.80
Volume Pricing
Request Quote
Get Product Downloads
Type:
English

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Fixed 45 Degree Mounting
  • 3 Options for Different Offsets
  • Aluminum Mount

An easy-to-use Adapter to hold any ¼-20 tapped component at 45 degrees from a ½" (12.7mm) diameter Post. A socket head cap screw(SHCS) is included for the ¼" SHCS counterbore and allows the mounted component to be rotated and fixed in position in the 45° plane.

Technical Information

 
Offset A OD Mount B Centerline Height C D E
1" (25.4mm) 1" (25.4mm) 0.646" (16.4mm) 20.9mm 5mm
2" (50.8mm) 2" (50.8mm) 1.293" (32.8mm) 37.3mm 8mm
2" (50.8mm) 4" (101.6mm) 0.586" (14.9mm) 19.5mm 4mm