TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Right Angle Post Mount Assembly

#88-560, Right Angle Post Mount Assembly

×
Stock #88-560 3-5 days
×
- +
A$120.80
Qty 1-9
A$120.80
Qty 10+
A$112.96
Volume Pricing
Request Quote
Get Product Downloads
Type:
English
Contents of Kit:
Function:
Assembly
Post Clamp Size (mm):
12.7 - 12.7

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Basic Building Block for Optical Systems
  • Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
  • Rotatable Option for 12.7mm to 12.7mm Posts
  • Aluminum Mount Construction

TECHSPEC® Right Angle Post Clamps are basic building blocks for optical systems. This post clamp is used to mount two of our 0.5" stainless steel posts at 90° from each other. The posts are locked in place with two ¼-20 thumbscrews. The heavy-duty design provides a stable, secure fit for tightly spaced systems. TECHSPEC Right Angle Post Clamps are constructed of anodized aluminum. Fixed clamp, fixed clamp kit, or rotatable clamp options are available.