50mm Square Metric Magnetic Base

×
Stock #58-514 3-5 days
×
- +
A$168.00
Qty 1-9
A$168.00
Qty 10+
A$148.48
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
Mounting Plate: 62 L x 50 W x 9.5 H
Mounting Threads:
(4) M4 x 0.7P, (5) M6 x 1P
Thickness (mm):
65.00
Type:
Metric
Width (mm):
50.00
Weight (kg):
1.1
Construction:
Black Anodized Aluminum Plates
Length (mm):
76.00
Magnetic Force (N):
588.00

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • English and Metric Versions Available
  • Includes Component Mounting Plate

An improvement over normal magnetic bases, these models include a black anodized aluminum component mounting plate top with either English or Metric mounting holes. Base features an on/off switchable magnetic field for quick set-up and positioning. Magnet mount from bottom or back surface.