TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Cage System Add-On Kits

TECHSPEC® Translation Add-On Kit, #89-744

TECHSPEC® Translation Add-On Kit, #89-744 TECHSPEC® Swivel Joint Add-On Kit TECHSPEC® Translation Add-On Kit, #89-744 TECHSPEC® Swivel Joint Add-On Kit, #89-745
×
  • Add Functionality to Cage System Components Kit
  • Translation Kit Adds up to 1” Linear Translation
  • Swivel Joint Kit Adds 180° of Continuous Angular Adjustment

TECHSPEC® Cage System Add-On Kits extend the functionality of the basic TECHSPEC Cage System Components Kit by providing additional adjustment features. The Translation Kit includes the components required to add up to 1” linear translation by constructing a basic translation or ball bearing translation assembly. The Swivel Joint Kit includes multiple swivel adapters, M6 post adapters, angle brackets, and 30mm standard cage plates, and can be used to add 180° of continuous angular adjustment to a cage system setup. Additionally, the angular position can be locked to avoid unwanted movement or realignment.

Note: Cage system support rods and optical mounts are included as part of the TECHSPEC Cage System Component Kit and sold individually.

Technical Information

Cage System Translation Add-On Kit Contents
Stock No. Description Usage Qty
#86-847 Ball Bearing Translation Kit Includes a micrometer mount kit, and plates and bushings for ball bearing translation 1
#86-838 Compression Springs (2pk) Extend travel range to 1" 1
#58-663 1" Micrometer Drive 1" fine adjustment with 0.001" graduations 1
#85-630 30mm Standard Mounting Plate Cage construction plate used for simple translation assembly 1
#86-845 Shaft Collar (2pk) Can be used instead of a fixed plate for simple translation 1

Cage System Swivel Joint Add-On Kit Contents
Stock No. Description Usage Qty
#85-670 Swivel Adapter Circular adapter rotates around center pivot point 4
#85-692 M6 Post Adapter Extend travel range to 1" 2
#85-664 Angle Bracket Connects swivel adapters to cage plates for swivel assembly 2
#85-630 30mm Standard Cage Plate Provide structure and connect joint to optical system 2