TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

25mm Cage 15mm Diameter Lens Mount

#85-545

#85-545 #85-678 Sample Optical Cage System Setup Sample Cage System Setup (Close Up)
×
Stock #85-546 3-5 days
×
- +
A$65.60
Qty 1+
A$65.60
Volume Pricing
Request Quote
Get Product Downloads
Function:
Fixed
Type of Optics:
Circular
Compatible Plate Inner Diameter (mm):
25.0
Dimensions (mm):
25 Dia.
Size of Compatible Optics (mm):
15.0
Clear Aperture CA (mm):
14.00
Length (mm):
10.0
Thread Type:
M23.2 x 0.75
Thickness of Compatible Optics (mm):
1.6 - 5.0
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Available for a Range of Optical Lens Diameters
  • Adds Additional Adaptability to Cage System
  • Retaining Ring Included

TECHSPEC® Cage System Optical Lens Mounts, constructed of anodized aluminum, are designed to be used in a two-step process. First, secure the optical component within the lens mount using the included retaining ring. Second, secure the lens mount within the inner diameter of a cage system plate. By enabling the addition and removal of lens mounts from plates, the system creates a wide range of flexibility for cage setups. TECHSPEC Cage System Optical Lens Mounts are ideal as stand-alone components or combined with cage system tubes.

Note: #85-678 is a two-piece assembly that can be used with either 25mm or 30mm cage system plates. Replacement retaining rings are sold separately.