TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8mm Dia. x 5mm Length, 25mm Cage Simple Optic Mount

×
Stock #85-534 3-5 days
×
- +
A$60.80
Qty 1+
A$60.80
Volume Pricing
Request Quote
Get Product Downloads
Function:
Fixed
Type of Optics:
Circular/Cylindrical Tube
Compatible Plate Inner Diameter (mm):
25.0
Dimensions (mm):
25 Dia.
Size of Compatible Optics (mm):
8.0
Thread Type:
M23.2 x 0.75
Thickness of Compatible Optics (mm):
5.0
Construction:
Black Anodized Aluminum
Extension Length (mm):
5.0

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Available for a Range of Diameters
  • Fits within 25mm or 30mm Cage System Plates
  • Ideal for Securing Mounted Optics or Laser Diode Modules

TECHSPEC® Cage System Simple Optical Mounts are ideal for securing mounted optics, laser diode modules, or other optical components within a TECHSPEC® Cage System. A single set screw secures the component within the simple optical mount. Each mount features male threading for easy integration with cage system tubes. By enabling the addition and removal of components from plates, TECHSPEC 25mm and 30mm Cage System Simple Optical Mounts add additional flexibility to any TECHSPEC Cage System setups. Additionally, these simple optical mounts are ideal as stand-alone components or combined with cage system tubes.