TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm ID Side Access Mounting Plate, 60° Cutout

#85-717 + #85-641

×
Stock #85-641 3-5 days
×
- +
A$137.60
Qty 1+
A$137.60
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
50 Dia.
Mounting Threads:
C’Bore Holes: (8) M3
Rod Thru Holes: (4) 6
60° cutout for side access
Thickness (mm):
10.00
Note:
Black Anodized Aluminum
Function:
Fixed
Plate Inner Diameter (mm):
30.0
Bolt Circle Diameter for 6mm Dia. Thru (mm):
38.0
Bolt Circle Diameter for M3 C'bore (mm):
38.0
Bolt Circle Diameter for M3 Thru (mm):
38.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Specialized Plates Designed to Hold and Position Optics
  • Filter Holder Plate with Interchangeable Filter Holder

These specialized TECHSPEC® Cage System Filter Holder Plates and Filter Holders are designed to hold and position a range of optical components. Like a standard cage system plate, the anodized aluminum, U-shaped Filter Holder Plate features 6mm rod holes, in addition to being able to accept a Delrin® interchangeable filter holder that easily slides into the filter holder plate.

Quick Video Demonstration

Maximize your application performance with the right products. View a quick video demonstration of TECHSPEC Cage System components: Filter Holder Plate and Interchangeable Filter Holder.