TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Sphere End Cap, M23.2

×
Stock #85-516 Clearance Contact Us
×
- +
A$17.60
Qty 1+
A$17.60
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
25 Dia.
Thickness (mm):
5.0
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Ideal for Intersecting Multiple Optical Paths
  • Feature M23.2 or M27.5 Threading for Integration with Cage System Tubes
  • End Caps Block Unused Optical Paths

Tube System Spheres, constructed from anodized aluminum, are designed to be used with Cage System Tubes. These spheres enable the intersection of multiple optical paths. The standard sphere features M23.2 and M27.5 threaded ports, and the compact sphere features M23.2 and RMS threaded ports. End caps are available to block unused optical paths.