- Provide Rigid Support for Cage System Structure
- Polished 440 Stainless Steel for High Durability and Smooth Motion
- Variety of Lengths for a Range of Applications
- 6mm Cage System Rods Also Available
- Cage Rods Provide Rigid Support for Cage System Structure
- Polished 416 Stainless Steel for High Durability and Smooth Motion
- M3 Mounting Holes in Each End
- 3mm Cage System Rods Also Available