TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

30mm Cage System Tube Breadboard Adapter

M23.2 Male to Male Thread Adapter, #85-571

M23.2 Male to Male Thread Adapter, #85-571

M23.2 Male to Male Thread Adapter, #85-571	#85-595
×
Stock #85-580 3-5 days
×
- +
A$84.80
Qty 1+
A$84.80
Volume Pricing
Request Quote
Get Product Downloads
Function:
Fixed
Dimensions (mm):
40.0 x 66.0
Length (mm):
10.0
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

M23.2 and M27.5 Tube Adapters & Accessories can be used to connect Cage System Extension Tubes together, or to adapt tube system components to standard C-mount components. The extended retainer can be used to connect extension tubes without adding additional length to the system.