TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

M23.2 Male to M23.2 Male Adapter

M23.2 Male to Male Thread Adapter, #85-571

M23.2 Male to Male Thread Adapter, #85-571

×
Stock #85-571 3-5 days
×
- +
A$44.80
Qty 1+
A$44.80
Volume Pricing
Request Quote
Get Product Downloads
Function:
Thread Adapter
Dimensions (mm):
25 Dia.
Thread Type:
M23.2 x 0.75 (Double Male)
Length (mm):
1.0
Extension Length (mm):
1.0
Construction:
Black Anodized Aluminum

Regulatory Compliance

RoHS 2015:
Reach 223:
Certificate of Conformance:

Product Family Description

M23.2 and M27.5 Tube Adapters & Accessories can be used to connect Cage System Extension Tubes together, or to adapt tube system components to standard C-mount components. The extended retainer can be used to connect extension tubes without adding additional length to the system.