90° Flip Mount
- 25.4mm Mount Thickness Maintains Simple and Consistent Mounting Heights
- <100µrad Angular Repeatability
- Available with English or Metric Mounting Threads
45° Mounting Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Fixed 45 Degree Mounting
- 3 Options for Different Offsets
- Aluminum Mount
Right Angle Post Clamps
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller
- Basic Building Block for Optical Systems
- Fixed Options for Mounting 12.7mm to 12.7mm or 12.7mm to 12.0mm Posts Available
- Rotatable Option for 12.7mm to 12.7mm Posts
- Aluminum Mount Construction
Ring Mounts
- For Mounting 25mm or 30mm Dia. of Aluminum Tubes/Mounts
- ¼-20 Mounting Hole for Post Mounting Applications
- Used for Mounting Cylindrical Components
Thread-to-Thread Adapters
- Male to Female Thread Design
- Ideal for Mating Optical Mounts and Components
- For use with ¼-20 or M6 Breadboard Applications
Thread Adapters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Stainless Steel Thread-to-Thread Adapters
- Interchangeable with Post Adapter Studs
- Can use on Top or Bottom of Posts